feedback
Rate this webpage

Need
Support?


EMG2DXV5: Dual NPN Bipolar Digital Transistor (BRT)

Overview
Specifications
Packages
Datasheet: Dual Bias Resistor Transistors
Rev. 1 (110.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
The Dual NPN Bipolar Digital Transistor is designed to replace a single device and its external resistor bias network. The Dual PNP Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base-emitter resistor. This eliminates these individual components by integrating them into a single device. This can reduce both system cost and board space. The device is housed in the SOT-553 package which is designed for low power surface mount applications.
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
EMG2DXV5T1 Last Shipments
Pb-free
Halide free
Dual NPN Bipolar Digital Transistor (BRT) SOT-553 463B-01 1 Tape and Reel 4000  
EMG2DXV5T1G Last Shipments 
Pb-free
Halide free
Dual NPN Bipolar Digital Transistor (BRT) SOT-553 463B-01 1 Tape and Reel 4000  
EMG2DXV5T5 Last Shipments
Pb-free
Halide free
Dual NPN Bipolar Digital Transistor (BRT) SOT-553 463B-01 1 Tape and Reel 8000  
EMG2DXV5T5G Active
AEC Qualified
Pb-free
Halide free
Dual NPN Bipolar Digital Transistor (BRT) SOT-553 463B-01 1 Tape and Reel 8000 $0.072
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
Datasheet: Dual Bias Resistor Transistors
Rev. 1 (110.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min R1 (kΩ) R2 (kΩ) R1/R2 Typ Vi(off) Max (V) Vi(on) Min (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Dual NPN Bipolar Digital Transistor (BRT)   Dual NPN   0.1   50   80   47   47   1   -   -   SOT-553 
Previously Viewed Products
Clear List