Dual NPN Bipolar Digital Transistor (BRT)

Favorite

Overview

The Dual NPN Bipolar Digital Transistor is designed to replace a single device and its external resistor bias network. The Dual PNP Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base-emitter resistor. This eliminates these individual components by integrating them into a single device. This can reduce both system cost and board space. The device is housed in the SOT-553 package which is designed for low power surface mount applications.

  • TBD
  • TBD
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

EMG2DXV5T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

N

Dual NPN

0.1

50

80

47

47

1

0

0

Price N/A

More Details

EMG2DXV5T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

8000

N

Dual NPN

0.1

50

80

47

47

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :