feedback
Rate this webpage

Need
Support?


EMF5XV6: Complementary Bipolar Digital Transistor (BRT)

Overview
Specifications
Packages
Datasheet: Power Management Dual Transistors
Rev. 2 (69.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
This dual die device contains a Low Vce(sat) PNP Transistor and an electrically isolated NPN Transistor with a Monolithic Bias Resistor Network.
Features
 
  • This is a Pb-Free Device
  • These are Pb-Free Devices
Applications
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
EMF5XV6T5 Last Shipments 
Pb-free
Halide free
Complementary Bipolar Digital Transistor (BRT) SOT-563 463A-01 1 Tape and Reel 8000  
EMF5XV6T5G Active
AEC Qualified
Pb-free
Halide free
Complementary Bipolar Digital Transistor (BRT) SOT-563 463A-01 1 Tape and Reel 8000 $0.1067
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Chip1Stop   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: Power Management Dual Transistors
Rev. 2 (69.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min R1 (kΩ) R2 (kΩ) R1/R2 Typ Vi(off) Max (V) Vi(on) Min (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Complementary Bipolar Digital Transistor (BRT)   Dual NPN BRT & PNP TXR   0.1   50   80   47   47 
 - 
 1 
 -   -   SOT-563 
Previously Viewed Products
Clear List