feedback
Rate this webpage

Need
Support?


EMC4DXV5: Complementary Bipolar Digital Transistor (BRT)

Overview
Specifications
Packages
Datasheet: Dual Common Base-Collector Bias Resistor Transistors
Rev. 7 (99kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
The Dual Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base¿emitter resistor. These digital transistors are designed to replace a single device and its external resistor bias network. This eliminates these individual components by integrating them into a single device. In the EMC2DXV5T1 series, two complementary devices are housed in the SOT¿553 package which is ideal for low power surface mount applications where board space is at a premium.
Features
 
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Available in 8 mm, 7 inch Tape and Reel
  • These are Pb-Free Devices
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
EMC4DXV5T1 Last Shipments
Pb-free
Halide free
Complementary Bipolar Digital Transistor (BRT) SOT-553 463B-01 1 Tape and Reel 4000  
EMC4DXV5T1G Active
AEC Qualified
Pb-free
Halide free
Complementary Bipolar Digital Transistor (BRT) SOT-553 463B-01 1 Tape and Reel 4000 $0.072
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Datasheet: Dual Common Base-Collector Bias Resistor Transistors
Rev. 7 (99kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min R1 (kΩ) R2 (kΩ) R1/R2 Typ Vi(off) Max (V) Vi(on) Min (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Complementary Bipolar Digital Transistor (BRT)   Complementary   0.1   50   80   10   47   0.21   -   -   SOT-553 
Previously Viewed Products
Clear List