Complementary Bipolar Digital Transistor (BRT)

Overview

The Dual Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base¿emitter resistor. These digital transistors are designed to replace a single device and its external resistor bias network. This eliminates these individual components by integrating them into a single device. In the EMC2DXV5T1 series, two complementary devices are housed in the SOT¿553 package which is ideal for low power surface mount applications where board space is at a premium.

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Available in 8 mm, 7 inch Tape and Reel
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to EMC3DXV5

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Package Size (mm)

Reference Price

EMC3DXV5T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

No

Complementary

0.1

50

35

10

10

1

-

-

Price N/A

More Details

EMC3DXV5T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

No

Complementary

0.1

50

35

10

10

1

-

-

1.60 x 1.60 x 0.55

$0.0681

More Details

EMC3DXV5T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

8000

No

Complementary

0.1

50

35

10

10

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.