Dual N-Channel Power MOSFET for 1-Cell Lithium-ion Battery Protection, 12 V, 27 A, 3.2 mΩ

Favorite

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-cell lithium-ion battery applications.

  • 1-Cell Lithium-ion Battery Charging and Discharging Switch
  • Single Cell Lithium-ion Battery Equipments
  • 2.5 V drive
  • ESD Diode-Protected Gate
  • Common-Drain Type
  • RoHS compliance
  • 2 kV ESD HBM
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EFC8811R-TF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CSP-6

NA

0

REEL

5000

N

12

-

N-Channel

Dual Common Drain

8

1.3

27

2.5

Q1=Q2=6.3

Q1=Q2=3.2

12

100

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :