Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

EFC6611R: N-Channel Power MOSFET, 12V, 27A, 3.2mΩ, Dual EFCP

Product Description
EFC6611R is N-Channel Power MOSFET, 12V, 27A, 3.2mΩ, Dual EFCP.
Features   Benefits
     
  • 2.5V drive
 
  • Suites for Li-Ion battery pack protection circuit(1cell, 2cell)
  • Common-drain type
 
  • Best suited for Li-Ion battery pack protection circuit
  • Protection diode in
 
  • Stronger to ESD
  • Halogen free compliance
 
  • Environmental consideration
Applications   End Products
  • Lithium-ion battery charging and discharging switch
 
  • Smart Phone
  • Cell Phone
  • Tablet PC
  • Digital still camera
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     N-Channel Power MOSFET, 12V, 27A, 3.2mΩ, Dual EFCP   N-Channel   Dual   12   8   1.3   27   2.5   6.3   3.2     100               CSP-6 / EFCP3517-6DGH-020 
Package Availability
Type
PB free
Standard
CSP-6 / EFCP3517-6DGH-020 x