Dual N-Channel Power MOSFET, 20V, 10A, 13.3mΩ

Favorite

Overview

EFC6605R is N-Channel Power MOSFET, 20V, 10A, 13.3mΩ, Dual EFCP.

  • Lithium-ion battery charging and discharging switch
  • lithium ion battery - Smart Phone,Tablet PC,Digital still camera, etc.
  • 2.5V drive
  • Protection diode in
  • Common-drain type
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC6605R-TR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XFLGA-6

NA

0

REEL

5000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

20

-

10

1.3

10

1.6

Q1=Q2=17.4

Q1=Q2=13.3

100

19.8

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :