Dual N-Channel Power MOSFET for 1-Cell Lithium-ion Battery Protection, 12V, 13A, 9.0mΩ

Favorite

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-cell lithium-ion battery applications.

  • 1-Cell Lithium-ion Battery Charging and Discharging Switch
  • Smart Phone
  • Cell Phone
  • Tablet PC
  • Digital Still Camera
  • 2.5V drive
  • Common-drain type
  • ESD Diode-Protected Gate
  • RoHS compliance
  • 2kV ESD HBM
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EFC6604R-TR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XFLGA-6

NA

0

REEL

5000

N

12

-

N-Channel

Dual Common Drain

12

1.3

13

1.6

Q1=Q2=17.7

Q1=Q2=9

-

29

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :