Dual N-Channel Power MOSFET for 3-Cells Lithium-ion Battery Protection, 30 V, 30 A, 2.6 mΩ

Favorite

Overview

This N-Channel Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and ultra low on resistance. This device is suitable for applications of DRONE or NOTEBOOK PC.

  • 3-Cells Lithium-ion Battery Charging and Discharging Switch
  • Drone
  • Notebook PC
  • Ultra Low On-Resistance
  • Low Gate Charge
  • RoHS compliance
  • High Speed Switching
  • Common-Drain type
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC4C002NLTDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-8

NA

0

REEL

5000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

30

Q1=Q2=2.6

20

2.2

30

2.6

-

Q1=Q2=5.1

21.7

45

6200

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :