Dual N-Channel Power MOSFET, 24V, 5A, 46.2mΩ

Favorite

Overview

EFC4626R is N-Channel Power MOSFET, 24V, 5A, 46.2mΩ, Dual EFCP.

  • Lithium-ion battery charging and discharging switch
  • lithium ion battery - Smart Phone,Cell Phone,Tablet PC,Digital still camera, etc.
  • 2.5V drive
  • Common-drain type
  • Protection diode in
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EFC4626R-TR

Loading...

Active

CAD Model

Pb

A

H

P

CSP-4

NA

0

REEL

8000

Y

24

-

N-Channel

Dual

10

1.3

5

1.4

Q1=Q2=72.4

Q1=Q2=46.2

48

7.5

-

$0.0867

More Details

Show More

1-25 of 25

Products per page

Jump to :