Dual N-Channel Power MOSFET 24V, 6A, 23mΩ

Favorite

Overview

EFC4619R is N-Channel Power MOSFET, 24V, 6A, 23mΩ Dual EFCP for Lithium-ion battery charging and discharging switch.

  • 2.5V drive
  • Protection diode in
  • Common-drain type
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EFC4619R-TR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XFLGA-4

1

260

REEL

5000

N

24

-

N-Channel

Dual Common Drain

12

1.3

6

1.6

Q1=Q2=35

Q1=Q2=23

7.5

21.7

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :