Power MOSFET, Dual N-Channel, 20 V, 23 A, 4.7 mΩ

Active

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-2 cells lithium-ion battery applications.

  • 1-2 Cells Lithium-ion Battery Charging and Discharging Switch

  • lithium ion battery - Smart Phone,Cell Phone,Tablet PC, Wearable, Digital still camera, etc.

  • 2.5 V drive
  • ESD Diode-Protected Gate
  • Common-Drain Type
  • RoHS compliance
  • 2 kV ESD HBM

Tools and Resources

Product services, tools and other useful resources related to EFC3J018NUZ
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC3J018NUZTDG

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

WLCSP

Small Signal

Logic

0

Dual Common Drain

0

20

-

10

1.3

23

2.5

9

Q1=Q2= 4.7

7

75

NA

-

-

-

-

$0.4068

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.