Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

ECH8693R: N-Channel Power MOSFET, 24V, 14A, 7mΩ, Dual ECH8 Common Drain

Product Description
ECH8693R is N-Channel Power MOSFET, 24V, 14A, 7mΩ, Dual ECH8 Common Drain for general purpose switching applications.
Features   Benefits
     
  • 2.5V drive
 
  • Suites for Li-Ion battery pack protection circuit(1cell, 2cell)
  • Common-drain type
 
  • Best suited for Li-Ion battery pack protection circuit
  • Protection diode in
 
  • Stronger to ESD
  • Halogen free compliance
 
  • Environmental consideration
Applications   End Products
  • Lithium-ion battery charging and discharging switch
 
  • lithium ion battery for Smart Phone
  • lithium ion battery for Cell Phone
  • lithium ion battery for Tablet PC
  • lithium ion battery for Digital still camera
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     N-Channel Power MOSFET, 24V, 14A, 7mΩ, Dual ECH8 Common Drain   N-Channel   Dual   24   12   1.3   14   1.4   10.5   7     13     2.4           SOT-28 FL / ECH-8 
Package Availability
Type
PB free
Standard
SOT-28 FL / ECH-8 x