Dual P-Channel Power MOSFET, -30V, -5.5A, 39mΩ

Favorite

Overview

ECH8667 is a P-Channel Power MOSFET, -30V, -5.5A, 39mΩ, Dual ECH8 for General-Purpose Switching Device Application.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on)1 = 30mΩ (typ)
  • 4V Drive
  • Protection diode in
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

ECH8667-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

-30

Q1=Q2=39

P-Channel

Dual

20

2.6

-5.5

1.3

-

Q1=Q2=77

-

13

600

$0.3952

More Details

Show More

1-25 of 25

Products per page

Jump to :