Complementary Dual Power MOSFET, -30V, -4.5A, 59mΩ

Favorite

Overview

ECH8660 is a Power MOSFET, -30V, -4.5A, 59mΩ, Complementary Dual ECH8 for general purpose switching applications.

  • This product is general usage and suitable for many different applications
  • The ECH8660 incorporates an Nch and Pch
  • High speed switching
  • 4.0V drive
  • Low ON-resistance
  • Realizes high-density mounting
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

ECH8660-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

-30

59|59

Complementary

Dual

20

2.6

4.5

1.3

~NA~

100

~NA~

4.4

240

$0.1996

More Details

Show More

1-25 of 25

Products per page

Jump to :