Energy Efficient Innovations
Product Overview
For complete documentation, see the data sheet.
Printed On: 7/11/2015
ECH8652: P-Channel Power MOSFET, -12V, -6A, 28mΩ, Dual ECH8
Product Description
ECH8652 is a P-Channel Power MOSFET, -12V, -6A, 28mΩ, Dual ECH8 for general purpose switching applications.
Features
Low on resistance
1.8 V drive
Halogen free compliance
Protection diode in
Composit type, facilitating high-density mounting
Selected Electrical Specifications
Product
Compliance
Status
Description
Channel Polarity
Configuration
V
(BR)DSS
Min (V)
V
GS
Max (V)
V
GS(th)
Max (V)
I
D
Max (A)
P
D
Max (W)
r
DS(on)
Max @ V
GS
= 2.5 V (mΩ)
r
DS(on)
Max @ V
GS
= 4.5 V (mΩ)
r
DS(on)
Max @ V
GS
= 10 V (mΩ)
Q
g
Typ @ V
GS
= 4.5 V (nC)
Q
g
Typ @ V
GS
= 10 V (nC)
Q
gd
Typ @ V
GS
= 4.5 V (nC)
Q
rr
Typ (nC)
C
iss
Typ (pF)
C
oss
Typ (pF)
C
rss
Typ (pF)
Package Type
ECH8652-TL-H
Pb-free
Halide free
Active
P-Channel Power MOSFET, -12V, -6A, 28mΩ, Dual ECH8
P-Channel
Dual
-12
10
-1.4
-6
1.3
45
28
11
2.9
1000
320
250
SOT-28 FL / ECH-8
Package Availability
Type
PB free
Standard
SOT-28 FL / ECH-8
x
For more information please contact your local sales support at www.onsemi.com