Bipolar Transistor, (-)30V, (-)30A, Low VCE(sat), Complementary Dual

Favorite

Overview

ECH8501 is a Bipolar Transistor, (-)30V, (-)30A, Low VCE(sat), Complementary Dual. It is commonly used for gate drive applications.

  • Composite type, facilitating high-density mounting
  • Low collector-to-emitter saturation voltage
  • Halogen free compliance
  • Mounting height 0.9mm
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

ECH8501-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

Complementary

Low VCE(sat)

0.17

5

30

40

6

0.85

-

200

560

280

1.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :