Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

ECH8308: P-Channel Power MOSFET, -12V, -10A, 12.5mΩ, Single ECH8

Product Description
ECH8308 is a P-Channel Power MOSFET, -12V, -10A, 12.5mΩ, Single ECH8 for General-Purpose Switching Device Applications.
Features
 
  • Best suited for load switching
  • Low ON-resistance
  • 1.8V drive
  • Halogen free compliance
  • Protection diode in
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     P-Channel Power MOSFET, -12V, -10A, 12.5mΩ, Single ECH8   P-Channel   Single   -12   10   -1.3   -10   1.6   20   12.5     26     7.1     230   720   550   SOT-28 FL / ECH-8 
Package Availability
Type
PB free
Standard
SOT-28 FL / ECH-8 x