600 V, 1.0 A Power Rectifier

Favorite

Overview

DSM10G is a 600 V, 1.0 A power rectifier.

  • Miniature surface mount package
  • Peak reverse voltage : VRM=600V
  • Average output current : IO=1.0A.
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

DSM10G-TR-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMA

1

260

REEL

2000

N

Standard Recovery

1

-

600

1.1

25

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :