Glass-Passivated Bridge Rectifiers

Favorite

Overview

  • UL Certificate # E258596
  • Glass-Passivated Junction
  • Ideal for Printed Circuit Board
  • Reliable Low-Cost Construction
  • Plastic Material has Underwriters Laboratory Flammability Classification 94V-0
  • Surge Overload Rating: 350 A Peak
  • High Case Dielectric Strength: 2500 VRMS
  • Isolated Voltage from Case to Lead: > 2500 V
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

DFB2580

Loading...

Active

CAD Model

Pb

A

H

P

SIP-4

NA

0

TUBE

1200

N

Bridge

-

-

800

1.1

350

0.01

$1.6202

More Details

Show More

1-25 of 25

Products per page

Jump to :