Glass Passivated Bridge Rectifiers

Favorite

Overview

  • UL Certificate # E326243
  • Glass Passivated Junction
  • Ideal for Printed Circuit Board
  • Reliable Low Cost Construction
  • Plastic Material has Underwriters Laboratory Flammability Classification 94V-0
  • Surge Overload Rating to 250 Amperes Peak
  • High Case Dielectric Strength of 2000 VRMS
  • Isolated Voltage from Case to Lead Over 2500 Volts
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

DFB2005

Loading...

Lifetime

CAD Model

Pb

A

H

P

SIP-4

NA

0

TUBE

1200

N

Bridge

-

-

50

1.1

250

0.01

$1.2529

More Details

Show More

1-25 of 25

Products per page

Jump to :