Diode Array for ESD Protection

Favorite

Overview

This quad voltage suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • SC-88 Package Allows Four Separate Unidirectional Configurations
  • Low Leakage < 1 µ A @ 5 Volt
  • Breakdown Voltage: 6.4 - 7.2 Volt @ 5 mA
  • Low Capacitance (40 pF typical)
  • ESD Protection Meeting 61000-4-2 Level 4 and 16 kV Human Body Model

    Mechanical Characteristics:
  • Void Free, Transfer-Molded, Thermosetting Plastic Case
  • Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

DF6A6.8FUT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

1

N

General I/O

4

Unidirectional

40

6.4

5

1

75

Price N/A

More Details

DF6A6.8FUT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

General I/O

4

Unidirectional

40

6.4

5

1

75

$0.1327

More Details

DF6A6.8FUT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

General I/O

4

Unidirectional

40

6.4

5

1

75

$0.1327

More Details

SZDF6A6.8FUT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

General I/O

4

Unidirectional

40

6.4

5

1

75

$0.0928

More Details

Show More

1-25 of 25

Products per page

Jump to :