1.5A Bridge Rectifier

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Surge overload rating: 50 amperes peak.
  • Glass passivated junction.
  • Low leakage.
  • UL certified, UL #E111753 and E326243.
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

DF01M

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-4

NA

0

TUBE

5000

N

Bridge

-

-

100

1.1

50

0.005

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :