1.5A Bridge Rectifier

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Surge overload rating: 50 amperes peak.
  • Glass passivated junction.
  • Low leakage.
  • Lead Free Compliant to EU RoHS 2002/95/EU Directives
  • Green Molding Compound: IEC61249
  • Qualified with IR Reflow and Wave Soldering
  • UL Certified, UL # E258596
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

DF005S

Loading...

Lifetime

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

REEL

1500

N

Bridge

1.5

-

50

1.1

50

0.005

$0.2393

More Details

Show More

1-25 of 25

Products per page

Jump to :