2.0A Single-Phase Bridge Rectifier

Favorite

Overview

DBF20G is 2.0A Single-Phase Bridge Rectifier.

  • Glass passivation for high reliability
  • Plastic molded structure
  • Peak reverse voltage : VRM=600V
  • Average output current : IO=2.0A
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

DBF20G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-4

NA

0

BLKBX

500

N

-

2

-

600

1.05

60

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :