0.8A Single-Phase Bridge Rectifier

Favorite

Overview

DBB08 is 0.8A Single-Phase Bridge Rectifier

  • Plastic molded structure and ultrasmall package making it easy to make DBB08-applied sets smaller.
  • Glass passivation for high reliability.
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

DBB08G-TM-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

REEL

750

N

-

0.8

-

-

1.05

30

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :