feedback
Rate this webpage

Need
Support?


DAP222: 80 V Dual Common Anode Switching Diode

Overview
Specifications
Packages
Datasheet: Common Anode Dual Switching Diode
Rev. 5 (59.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
This Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-416/SC-75 package, which is designed for low power surface mount applications, where board space is at a premium.
Features
 
  • Fast trr
  • Low CD
  • Available in 8 mm Tape and Reel
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
DAP222G Active
AEC Qualified
Pb-free
Halide free
80 V Dual Common Anode Switching Diode SC-75-3 463-01 1 Tape and Reel 3000 $0.0356
DAP222T1G Active
AEC Qualified
Pb-free
Halide free
80 V Dual Common Anode Switching Diode SC-75-3 463-01 1 Tape and Reel 3000 $0.0356
DAP222 Last Shipments
80 V Dual Common Anode Switching Diode SC-75-3 463-01 1 Tape and Reel 3000  
DAP222T1 Last Shipments
80 V Dual Common Anode Switching Diode SC-75-3 463-01 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:35:23 MST 2015) : 138102
Avnet   (2015-07-09) : >100K
Digikey   (2015-07-09) : >50K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:35:23 MST 2015) : 30000
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Common Anode Dual Switching Diode
Rev. 5 (59.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     80 V Dual Common Anode Switching Diode   Common Anode   80   1.2   0.1   0.1   4   3.5   SC-75-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     80 V Dual Common Anode Switching Diode   Common Anode   80   1.2   0.1   0.1   4   3.5   SC-75-3 
Previously Viewed Products
Clear List