80 V Switching Diode

Obsolete

Overview

The switching diode is designed for high speed switching applications.

  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to DA121T

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

DA121TT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

No

Single

80

1

1

0.2

6

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.