D45VH: Power Bipolar Transistor, PNP, 15 A, 80 V
Product Description
These series of plastic, NPN and PNP power transistors can be used as general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers.
|
Features |
| |
|
-
Fast Switching - tf = 90 ns (Max)
|
-
Key Parameters Specified @ 100 °C
|
-
Low Collector-Emitter Saturation Voltage -
VCE(sat) = 1.0 V (Max) @ 8.0 A
|
-
Complementary Pairs Simplify Circuit Designs
|
|
|