Product Description
. . . for general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers.
|
Features |
| |
|
- Low Collector-Emitter Saturation Voltage
VCE(sat) = 1.0 V (Max) @ 8.0 A
|
|
|
- Complementary Pairs Simplifies Designs
|
- Pb-Free Packages are Available
|
Case Outlines
221A-09
Packages
For complete product information, see the
datasheet