EMI Filter with ESD Protection

Overview

The CSPEMI306A is a six channel low-pass filter array that reduces EMI/RFI emissions while at the same time providing ESD protection. It is used on data ports on mobile devices. To reduce EMI/RFI emissions, the CSPEMI306A integrates a pi-style filter (C-R-C) for each of the 6 channels. Each high quality filter provides greater than 30dB attenuation in the 800-2700 MHz range. These pi-style filters also support bidirectional filtering, controlling EMI both to and from a data port connector.

  • EMI filtering and ESD protection for both data and I/O ports
  • Wireless Handsets, Handheld PCs / PDAs, MP3 Players, Notebooks, Desktop PCs
  • Six channels of EMI filtering for data ports
  • Chip Scale Package features extremely low lead inductance for optimum filter and ESD
    performance

Tools and Resources

Product services, tools and other useful resources related to CSPEMI306A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CSPEMI306AG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

No

-

8

-

100

30

0.1

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.