feedback
Rate this webpage

Need
Support?


CS8361: Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset

Overview
Specifications
Packages
Datasheet: 100 mA and Tracking 250 mA Dual LDO Linear Voltage Regulator with Reset and Enable
Rev. 17 (157.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The CS8361 is a precision micro-power dual voltage regulator with ENABLEbar and RESETbar.

The 5V standby output is accurate within +/-2% while supplying loads of 100mA and has a typical dropout voltage of 400mV. Quiescent current is low, typically 140µA with a 300µA load. The active RESETbar output monitors the 5V standby output and holds the RESETbar line low during power-up and regulator dropout conditions. The RESETbar circuit includes hysteresis and is guaranteed to operate correctly with 1V on the standby output.

The second output tracks the 5V standby output through an external adjust lead, and can supply loads of 250mA with a typical dropout voltage of 400mV. The logic level ENABLEbar lead is used to control this tracking regulator output.

Both outputs are protected against overvoltage, short circuit, reverse battery and overtemperature conditions. The robustness and low quiescent current of the CS8361 makes it not only well suited for automotive microprocessor applications, but for any battery powered microprocessor applications.
Features
 
  • 2 Regulated Outputs
    Standby Output 5V +/-2%; 100mA
    Tracking Output 5V;250mA
  • Low Dropout Voltage (0.4V at rated current)
  • RESET Option
  • ENABLE Option
  • Low Quiescent Current
  • Protection Features
    Independent Thermal Shutdown
    Short Circuit
    60V Load Dump
    Reverse Battery
  • Internally Fused Leads in SO-16L Package
Technical Documentation & Design Resources
Collateral Brochures (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CS8361YDPS7G Last Shipments 
Pb-free
Halide free
Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable D2PAK-7 936AB 3 Tube 50  
CS8361YDPSR7G Active
Pb-free
Halide free
Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable D2PAK-7 936AB 3 Tape and Reel 750 $1.671
CS8361YDWF16G Last Shipments 
Pb-free
Halide free
Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable SOIC-16W 751G-03 3 Tube 47  
CS8361YDWFR16G Active
Pb-free
Halide free
Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable SOIC-16W 751G-03 3 Tape and Reel 1000 $1.4933
CS8361YDPS7 Last Shipments
Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable D2PAK-7 936AB 2 Tube 50  
CS8361YDPSR7 Last Shipments
Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable D2PAK-7 936AB 2 Tape and Reel 750  
CS8361YDWF16 Last Shipments
Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable SOIC-16W 751G-03 1 Tube 47  
CS8361YDWFR16 Last Shipments
Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable SOIC-16W 751G-03 1 Tape and Reel 1000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Arrow   (Fri Jul 10 12:10:22 MST 2015) : 3750
Avnet   (2015-07-09) : <1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2015-07-08) : 1,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: 100 mA and Tracking 250 mA Dual LDO Linear Voltage Regulator with Reset and Enable
Rev. 17 (157.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable   Dual   Positive   5   0.25   60   0.4   0.14   70     D2PAK-7 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, Dual Micropower, 5.0 V, with Enable and Reset, 5.0 V / Adjustable   Dual   Positive   5   0.25   60   0.4   0.14   70     SOIC-16W 
Previously Viewed Products
Clear List