feedback
Rate this webpage

Need
Support?


CS8183: 200 mA LDO Linear Voltage Tracking Regulator with Enable

Overview
Specifications
Packages
Datasheet: 200 mA LDO Linear Voltage Tracking Regulator with Enable
Rev. 18 (134.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
The CS8183 is a dual low dropout tracking regulator designed to provide adjustable buffered output voltages that closely track (110mV) the reference inputs.
The outputs deliver up to 200mA while being able to be configured higher, lower or equal to the reference voltages. The outputs have been designed to operate over a wide range (2.8V to 45V) while still maintaining excellent DC characteristics.

The CS8183 is protected from reverse battery, short circuit and thermal runaway conditions. The device also can withstand 45V load dump transients and -50V reverse polarity input voltage transients. This makes it suitable for use in automotive environments.

The VREF/ENABLE leads serve two purposes. They are used to provide the input voltage as a reference for the output and they also can be pulled low to place the device in sleep mode where it nominally draws less than 30µA from the supply.
Features
 
  • Two Regulated Outputs 200mA, +/-10mV Track Worst Case
  • Low Dropout (0.35V typ. @ 200mA)
  • Low Quiescent Current
  • Independent Thermal Shutdown
  • Short Circuit Protection
  • Wide Operating Range
  • Internally Fused Leads in the SO-20WB Package
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Collateral Brochures (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CS8183YDWF20G Lifetime
Pb-free
Halide free
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable SOIC-20W 751D-05 3 Tube 38 $2.0
CS8183YDWFR20G Active
Pb-free
Halide free
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable SOIC-20W 751D-05 3 Tape and Reel 1000 $2.0
CS8183YDWF20 Last Shipments
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable SOIC-20W 751D-05 1 Tube 38  
CS8183YDWFR20 Last Shipments
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable SOIC-20W 751D-05 1 Tape and Reel 1000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 17,214
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Datasheet: 200 mA LDO Linear Voltage Tracking Regulator with Enable
Rev. 18 (134.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable   Dual   Positive   Tracking   0.2   45   1.2   0.075   60     SOIC-20W 
Previously Viewed Products
Clear List