200 mA LDO Linear Voltage Tracking Regulator with Enable

Overview

The CS8183 is a dual low dropout tracking regulator designed to provide adjustable buffered output voltages that closely track (110mV) the reference inputs.
The outputs deliver up to 200mA while being able to be configured higher, lower or equal to the reference voltages. The outputs have been designed to operate over a wide range (2.8V to 45V) while still maintaining excellent DC characteristics.

The CS8183 is protected from reverse battery, short circuit and thermal runaway conditions. The device also can withstand 45V load dump transients and -50V reverse polarity input voltage transients. This makes it suitable for use in automotive environments.

The VREF/ENABLE leads serve two purposes. They are used to provide the input voltage as a reference for the output and they also can be pulled low to place the device in sleep mode where it nominally draws less than 30µA from the supply.

  • Two Regulated Outputs 200mA, +/-10mV Track Worst Case
  • Low Dropout (0.35V typ. @ 200mA)
  • Low Quiescent Current
  • Independent Thermal Shutdown
  • Short Circuit Protection
  • Wide Operating Range
  • Internally Fused Leads in the SO-20WB Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to CS8183

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.