feedback
Rate this webpage

Need
Support?


CS8182: 200 mA LDO Linear Voltage Tracking Regulator with Enable

Overview
Specifications
Packages
Datasheet: 200 mA LDO Linear Voltage Tracking Regulator with Enable
Rev. 27 (148.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview
Product Description
The CS8182 is a monolithic integrated low dropout tracking regulator designed to provide adjustable buffered output voltage that closely tracks (± 10 mV) the reference input. The output delivers up to 200 mA while being able to be configured higher, lower or equal to the reference voltage.

The output has been designed to operate over a wide range (2.8 V to 45 V) while still maintaining excellent DC characteristics. The CS8182 is protected from reverse battery, short circuit and thermal runaway conditions. The device also can withstand 45 V load dump transients and 50 V reverse polarity input voltage transients. This makes it suitable for use in automotive environments. The VREF/ENABLE lead serves two purposes. It is used to provide the input voltage as a reference for the output and it also can be pulled low to place the device in sleep mode where it nominally draws less than 30 µA from the supply.
Features
 
  • 200 mA Source Capability
  • Output Tracks within +/-10 mV Worst Case
  • Low Dropout (0.35 V typ. @ 200 mA)
  • Low Quiescent Current
  • Thermal Shutdown
  • Short Circuit Protection
  • Wide Operating Range
  • Available in SO8 Fused, DPak and D2Pak
Applications
  • Automotive
Technical Documentation & Design Resources
Simulation Models (1) Data Sheets (1)
Collateral Brochures (1) Package Drawings (3)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CS8182DTG Last Shipments 
Pb-free
Halide free
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable DPAK-5 175AA 1 Tube 75  
CS8182DTRKG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable DPAK-5 175AA 1 Tape and Reel 2500 $1.1133
CS8182YDF8G Last Shipments 
Pb-free
Halide free
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable SOIC-8 751-07 3 Tube 98  
CS8182YDFR8G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable SOIC-8 751-07 3 Tape and Reel 2500 $0.8366
CS8182YDPS5G Last Shipments 
Pb-free
Halide free
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable D2PAK-5 936AC 3 Tube 50  
CS8182YDPSR5G Active
Pb-free
Halide free
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable D2PAK-5 936AC 3 Tape and Reel 750 $1.9133
CS8182YDF8 Last Shipments
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable SOIC-8 751-07 3 Tube 98  
CS8182YDFR8 Last Shipments
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable SOIC-8 751-07 3 Tape and Reel 2500  
CS8182YDPS5 Last Shipments
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable D2PAK-5 936AC 2 Tube 50  
CS8182YDPSR5 Last Shipments
200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable D2PAK-5 936AC 2 Tape and Reel 750  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 13:09:52 MST 2015) : 5000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 13:09:52 MST 2015) : 2500
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2015-07-08) : 24,750
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: 200 mA LDO Linear Voltage Tracking Regulator with Enable
Rev. 27 (148.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable   Single   Positive   Tracking   0.2   26   0.35   0.075   60     DPAK-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable   Single   Positive   Tracking   0.2   26   0.35   0.075   60     SOIC-8 
 Pb-free 
 Halide free 
 Active     200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable   Single   Positive   Tracking   0.2   26   0.35   0.075   60     D2PAK-5 
Previously Viewed Products
Clear List