Linear Voltage Regulator, 500 mA, 5 V, High PSRR

Favorite

Overview

The NCV8141 is a linear regulator suited for microprocessor applications in automotive environments.
This ON Semiconductor part provides the power for the microprocessors along with many of the control functions needed in todays computer based systems.
Incorporating all of these features saves both cost, and board space.
The NCV8141 provides a low sleep mode current as compared to the CS8141.
Consult your local sales representative for a low sleep mode current version of the CS8140.

  • Automotive
  • 5.0V 3%, 500mA Output Voltage
  • Watchdog
  • /RESET
  • ENABLE
  • Low Dropout Voltage
  • Low Noise, Low Drift
  • Thermal Shutdown
  • Short Circuit
  • 60V Peak Transient Voltage
  • NCV Prefix for Automotive and Other Applications requiring site and Change Control
  • Pb-Free Packages are Available
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8141D2T

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

5

0.5

-

60

1.25

7

75

-

-

-

Automotive

Price N/A

More Details

NCV8141D2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

5

0.5

-

60

1.25

7

75

-

-

-

Automotive

Price N/A

More Details

NCV8141D2TR4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

5

0.5

-

60

1.25

7

75

-

-

-

Automotive

Price N/A

More Details

NCV8141D2TR4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

N

Single

Positive

5

0.5

-0.5

60

1.25

7

75

-

Yes

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :