Описание продукта
The CS5323 is a three-phase step down controller that incorporates all control functions required to power next generation processors. Proprietary multi-phase architecture guarantees balanced load current distribution and reduces overall solution cost in high current applications. Enhanced V
2 control architecture provides the fastest possible transient response, excellent overall regulation, and ease of use.
The multi-phase architecture reduces input and output filter ripple, allowing for a reduction in filter size and inductor values with a corresponding increase in the output inductor current slew rate.
|
Отличительные черты
|
| |
|
- Enhanced V2 Control Method
|
- 5-Bit DAC with 1.0% Tolerance
|
- Adjustable Output Voltage Positioning
|
- Programmable Frequency Set by Single Resistor
|
- 200 kHz to 800 kHz Operation (Per Phase)
|
- Current Sensed through Sense Resistors, or Buck Inductors
|
- Adjustable Current Sense Threshold
|
- Hiccup Mode Current Limit
|
- Over-Voltage Protection through Synchronous MOSFET's
|
- Individual Current Limits for Each Phase
|
- On-Board Current Sense Amplifiers
|
- 3.3 V, 1.0 mA Reference Output
|
- 5.0 V and/or 12 V Operation
|
- On/Off Control (through COMP Pin)
|
Case Outlines
751D-05
Packages
For complete product information, see the
datasheet