Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

CPH6444: N-Channel Power MOSFET, 60V, 4.5A, 78mΩ, Single CPH6

Product Description
CPH6444 is N-Channel Power MOSFET, 60V, 4.5A, 78mΩ, Single CPH6 for general purpose switching applications.
Features   Benefits
     
  • Low RDS(on)
 
  • Low RDS(on)
  • ESD Diode - Protected Gate
 
  • ESD resistance
  • Pb-free,Halogen-free and RoHS Compliance
 
  • Environmental consideration
  • 4V drive
   
Applications   End Products
  • Motor Drive
 
  • Digital still camera
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     N-Channel Power MOSFET, 60V, 4.5A, 78mΩ, Single CPH6   N-Channel   Single   60   20   2.6   4.5   1.6     104   78     10   2.1     505   57   37   CPH-6 
Package Availability
Type
PB free
Standard
CPH-6 x