feedback
Rate this webpage

Need
Support?


CPH6442: Power MOSFET, 60V, 43mΩ, 6A, Single N-Channel

Overview
Specifications
Datasheet: Power MOSFET, 60V, 43mOhm, 6A, Single N-Channel
Rev. 3 (357kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
CPH6442 is an N-Channel Power MOSFET with a drain-to-source voltage (VDSS) of 60V, a drain current (ID) of 6A and a low On-resistance of 43mΩ. This device comes in a single CPH6 package.
Features   Benefits
     
  • Low On-Resistance
 
  • Improves Efficiency by Reducing Conduction Losses. Reduces Heat Dissipation
  • ESD Diode - Protected Gate
 
  • ESD Resistance
  • Pb-Free, Halogen Free and RoHS Compliance
 
  • Environmental Consideration
  • 4.0V drive
   
Applications   End Products
  • Load Switch
 
  • Electronic Bidet Toilet Seat
  • Auto Lighting, Sensor
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CPH6442-TL-E Active, Not Rec
Pb-free
Power MOSFET, 60V, 43mΩ, 6A, Single N-Channel CPH-6 318BD 1 Tape and Reel 3000 $0.256
CPH6442-TL-W Active 
Pb-free
Halide free
Power MOSFET, 60V, 43mΩ, 6A, Single N-Channel CPH-6 318BD 1 Tape and Reel 3000 $0.2373
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Datasheet: Power MOSFET, 60V, 43mOhm, 6A, Single N-Channel
Rev. 3 (357kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET, 60V, 43mΩ, 6A, Single N-Channel   N-Channel   Single   60   20   2.6   6   1.6     59   43     20   4.2     1040   90   55   CPH-6 
Previously Viewed Products
Clear List

New Products
 

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies