Single P-Channel Power MOSFET, -30V, -3A, 169mΩ

Favorite

Overview

CPH6355 is a Power MOSFET, -30V, 169mΩ, -3A, Single P-Channel for General-Purpose Switching Device Application.

  • Lowd Switch
  • Power Supply
  • DC/DC Converter
  • PCs
  • Mobile equipments
  • Low On-Resistance
  • Low Capacitance
  • RoHS Compliance
  • 4V Drive
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH6355-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

-35

169

P-Channel

Single

20

2.6

-3

1.6

-

276

-

3.9

172

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :