CPH6347: Power MOSFET, -20V, 39mΩ, -6A, Single P-Channel
Product Description
CPH6347 is a Power MOSFET, -20V, 39mΩ, -6A, Single P-Channel for general purpose switching applications.
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
|
-
ESD Diode - Protected Gate
|
|
|
-
Pb-Free, Halogen-Free and RoHS Compliance
|
|
-
Environmental consideration
|
|
Applications |
|
End Products |
|
|
|
- Power Supply Applications
|
|
 |
New Products |
 |
| |
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|