P-Channel Power MOSFET, -30V, -5A, 59mΩ

Favorite

Overview

CPH6341 is a P-Channel Power MOSFET, -30V, -5A, 59mΩ, Single CPH6 for general purpose switching applications.

  • This product is general usage and suitable for many different applications
  • Low ON resistance
  • 4.0 V gate drive
  • High-speed switching
  • Protection diode in
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH6341-TL-W

Loading...

Active

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

-30

59

P-Channel

Single

20

2.6

-5

1.6

-

100

-

10

430

$0.2135

More Details

Show More

1-25 of 25

Products per page

Jump to :