Bipolar Transistor, -20V, -3A, Low VCE(sat), PNP Single CPH6

Favorite

Overview

CPH6153 is Bipolar Transistor, -20V, -3A, Low VCE(sat), PNP Single CPH6 for load switch applications.

  • Load switch, DC-DC converter, motor drivers, charger
  • Adoption of MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High speed switching
  • Ultrasmall-sized package permitting applied sets to be made small and slim (0.9mm)
  • High allowable power dissipation
  • IECO is guaranteed for preventing reverse flow from the collector to the emitter
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH6153-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.195

3

20

20

5

0.93

-

200

560

400

1.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :