N-Channel JFET and NPN Bipolar Transistor, 15V, 10 to 32mA, 50V, 150mA, Composite type, CPH5

Obsolete

Overview

CPH5905 is N-Channel JFET and NPN Bipolar Transistor, 15V, 10 to 32mA, 50V, 150mA, Composite type, CPH5. It was designed for high frequency amplifier, AM amplifier, low frequency amplifier applications.

  • Composite type with J-FET and NPN transistors contained in the CPH5 package, improving the mounting
    effi ciency greatly
  • The CPH5905 contains a 2SK3357-equivalent chip and a 2SC4639-equivalent chip in one package
  • Drain and emitter are shared

Tools and Resources

Product services, tools and other useful resources related to CPH5905

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

CPH5905G-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

No

NPN

Low VCE(sat)

0.4

0.15

50

55

6

0.8

-

135

400

-

0.5

Price N/A

More Details

CPH5905H-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

No

NPN

Low VCE(sat)

0.4

0.15

50

55

6

0.8

-

135

400

-

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.