Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

CPH5871: Power MOSFET, 30V, 52mΩ, 3.5A, Single N-Channel, with Schottky Diode

Product Description
CPH5871 is a Power MOSFET, 30V, 52mΩ, 3.5A, Single N-Channel, with Schottky Diode for General-Purpose Switching Device Application.
Features   Benefits
     
  • Pb-Free, Halogen-Free and RoHS Compliance
 
  • Environmental consideration
  • ESD Diode - Protected Gate
 
  • ESD resistance
  • MOSFET is High-speed switching, 1.8V drive
 
  • Reduces dynamic power losses, Drive at low voltage
  • Composite type with a N-channel sillicon MOSFET and a schottky barrier diode contained in one package. facilitating high-density mounting.
   
  • SBD is Short reverse recovery time, Low forward voltage
   
Applications   End Products
  • DC/DC converter
 
  • Scanner
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET, 30V, 52mΩ, 3.5A, Single N-Channel, with Schottky Diode   N-Channel   with Schottky Diode   30   12   1.3   3.5   0.9   74   52     4.7     1.1     430   59   38   CPH-5 
 Pb-free 
 Halide free 
 Product Preview     Power MOSFET, 30V, 52mΩ, 3.5A, Single N-Channel, with Schottky Diode   N-Channel   with Schottky Diode   30   12   1.3   3.5   0.9   74   52     4.7     1.1     430   59   38   CPH-5 
Package Availability
Type
PB free
Standard
CPH-5 x