Bipolar Transistor, (-)50V, (-)6A, Low VCE(sat), Complementary Dual CPH5

Favorite

Overview

CPH5524 is a Bipolar Transistor, (-)50V, (-)6A, Low VCE(sat), Complementary Dual CPH5 for Various Driver and high current switching applications.

  • Various Driver
  • Composite type with a PNP transistor and an NPN transistor contained in one package, facilitating high-density mounting.
  • Ultrasmall package facilitate miniaturization in end products
  • 0.9mm mounting height
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH5524-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

Y

Complementary

Low VCE(sat)

0.23

3

50

100

6

0.88

-

200

560

380

1.2

$0.1739

More Details

Show More

1-25 of 25

Products per page

Jump to :