CPH3461: Power MOSFET, 250V, 6.5Ω, 350mA, Single N-Channel
Product Description
CPH3461 is a Power MOSFET, 250V, 6.5Ω, 350mA, Single N-Channel.
|
Features |
|
Benefits |
| |
| |
| |
|
-
High reliability (High ESD protection)
|
|
-
Achieve high-quality applications
|
-
Low Ciss and High speed switching
|
|
|
|
|
|
|
-
Pb-Free, Halogen Free and RoHS Compliance
|
|
-
Environmental consideration
|
-
On-Resistance RDS(on)1=5Ω (typ)
|
|
|
|
|
|
|
|
Applications |
|
End Products |
- Power Supply (Booster circuit)
- LED Back Light
|
|
|
|
 |
New Products |
 |
| |
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|