feedback
Rate this webpage

Need
Support?


CPH3456: Power MOSFET, 20V, 71mΩ, 3.5A, Single N-Channel

Overview
Specifications
Datasheet: Power MOSFET, 20V, 71mOhm, 3.5A, Single N-Channel
Rev. 2 (426kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
CPH3456 is a Power MOSFET, 20V, 71mΩ, 3.5A, Single N-Channel for General-Purpose Switching Device Application.
Features   Benefits
     
  • Low On-Resistance : RDS(on)1=54mΩ (typ)
 
  • Improves Efficiency by Reducing Conduction Losses, Reduces Heat Dissipation
  • Low Gate Drive Voltage : 1.8V Drive
 
  • Drive at Low voltage
  • Pb-Free, Halogen Free and RoHS Compliance
 
  • Environmental Consideration
Applications   End Products
  • DC/DC Converter
 
  • Servo Unit for Hobbies (ROBOT)
  • Backlight of LCD TV Panels
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CPH3456-TL-H Active, Not Rec
Pb-free
Halide free
Power MOSFET, 20V, 71mΩ, 3.5A, Single N-Channel CPH-3 318BA 1 Tape and Reel 3000 $0.1267
CPH3456-TL-W Active 
Pb-free
Halide free
Power MOSFET, 20V, 71mΩ, 3.5A, Single N-Channel CPH-3 318BA 1 Tape and Reel 3000 $0.1267
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, 20V, 71mOhm, 3.5A, Single N-Channel
Rev. 2 (426kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET, 20V, 71mΩ, 3.5A, Single N-Channel   N-Channel   Single   20   12   1.3   3.5   1   103   71     2.8     0.9     260   65   50   CPH-3 
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies