Single N-Channel Power MOSFET 20V, 3.5A, 71mΩ

Favorite

Overview

CPH3456 is a Power MOSFET, 20V, 71mΩ, 3.5A, Single N-Channel for General-Purpose Switching Device Application.

  • DC/DC Converter
  • Servo Unit for Hobbies (ROBOT)
  • Backlight of LCD TV Panels
  • Low On-Resistance : RDS(on)1=54mΩ (typ)
  • Low Gate Drive Voltage : 1.8V Drive
  • RoHS Compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH3456-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

20

-

N-Channel

Single

12

1.3

3.5

1

103

71

-

2.8

260

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :